We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

maXTouch® Knob-on-Display™ (KoD™) Touch Controller Family

Knob-on-Display™ Technology Offers a Tactile Twist on Modern Touch Displays

Get the best of both worlds for your next HMI:

  • Elegance and flexibility of a touch display
  • Comfort and safety of a control knob

Cost-Effective Solution

  • Reduces Bill of Materials (BoM)
  • Operates on standard sensor patterns
  • Eliminates need for openings in the front panel

Design Freedom and Flexibility

  • Configurable knob position, size and number of detents (clicks)
  • Optional push function
  • Up to four knob instances

Fast Time to Market

  • Turnkey solution
  • Comprehensive suite of development tools
  • Knob reference design
  • Microchip Panasonic Magic Knob™ technology 

maXTouch® KoD™ Controller Operation


KoD technology enables you to mount capacitive rotary encoders, also called rotary knobs, over a touch panel. The knob is a passive mechanical element, specifically designed to include at least one conductive pad. The maXTouch KoD touchscreen controller senses the pad capacitively through the touch sensor. Its patented algorithms ensure the correct sensing and calibration of the knob’s location while maintaining  multi-touch operation for the rest of the touchscreen.

maXTouch KoD Touch Controller

Comprehensive maXTouch KoD Family


ProductNumber of Touch
Channels
PackageKnob TechnologyKnob SupplierReference Knob Design
ATMXT3072M1E112TQFP144
16 mm × 16 mm
Microchip KoD
Technology
Customer is free
to choose
  • Designed with BNL Bearings
  • Available through Microchip
  • Requires mutual NDA
ATMXT2952TD-C2UKD111UFBGA162
10 mm × 5 mm
ATMXT2496M1E100TQFP128
14 mm × 14 mm
ATMXT1296M1E72TQFP128
14 mm × 14 mm
ATMXT3072M1E-AMK112TQFP144
16 mm × 16 mm
Microchip Panasonic
Magic Knob™ (MPMK)
Technology

Panasonic Industry
Ltd (PID)

  • Designed by PID
  • Available through PID
  • Requires three-way NDA
ATMXT2952TD-C2UMK111UFBGA162
10 mm × 5 mm
ATMXT2496M1E-AMK100TQFP128
14 mm × 14 mm
ATMXT1296M1E-AMK72TQFP128
14 mm × 14 mm

Cost-Effective HMI System Solution


  • Reduces the number of active components needed to create sleek and modern HMI designs
Traditional to Single-Touch IC System Block Diagram
  • Eliminates the need for an opening in the front panel or display, which reduces costs and extends product lifetime by preventing moisture and dust from entering the system
Traditional to Single-Touch IC System Without Opening Block Diagram
  • Does not require a specific touch sensor pattern under the knobs, so you can reuse a standard touch display

Design Freedom and Flexibility


Create up to four knobs on your touch panel with different properties.

Support for up to Four Individually Configurable Knobs

Find the best trade-off between knob size, number of detents and sensor pitch using our KoD Knob Designer software.

Fast Time to Market and Lower Design Risk


Turnkey Solution With Ready-to-Use Firmware

You don't need to do any custom firmware development to get started with the maXTouch KoD family of devices. Our engineers have developed and fully tested firmware that has been embedded in these devices. Simply use the configuration file that makes it easy to configure the shape of a rotary knob. You can also customize the knob’s position, size and number of detents.

Comprehensive Tool  Suite

We offer these tools to speed up the process of making your system operational:

  • KoD Knob Designer: Analyzes the feasibility of a mechanical capacitive knob’s design
  • KoD Position Wizard: Generates the position information for a knob and defines the dimensions of its shape
  • KoD Widget Configurator: Provides a graphical interface to visualize and edit the maXTouch technology configuration of the knob

To access these tools, please contact your Microchip sales representative to execute an NDA. You will also need to create an account on myMicrochip to download these files from our secure server.

Knob Reference Designs


Microchip and BNL Bearings Ltd.


This reference design is for a capacitive rotary encoder with a push-button function. You can select a knob from your preferred manufacturer, and then use this reference design to evaluate KoD technology and prototype your design. It features:

  • 46.5 mm outer diameter
  • 22.05 mm inner diameter
  • 24 detents (clicks)
  • Push-button function
KoD Technology Knob Reference Design

Microchip and ddm hopt+schuler


This reference design of capacitive rotary knobs, developed in collaboration with ddm hopt+schuler, enables precise rotational input and integrated push-button functionality on a touch panel. It is designed to help evaluate KoD performance and accelerate prototyping for next-generation HMIs. It features:

  • 50 mm outer diameter
  • 24 detents (clicks)
  • Push-button function
  • Customizable top cap material/finish

Please contact ddm hopt+schuler for alternate knob designs.

KoD Technology Knob Reference Design

Microchip Panasonic Magic Knob™ (MPMK) Technology


This reference design, developed in collaboration with Panasonic Industry Ltd., delivers the excellent rotation and push haptic feedback of Panasonic’s Magic Knob technology in a thin and low-profile solution that can be freely positioned over a touch panel. It features:

  • 54 mm outer diameter
  • 31 mm inner diameter
  • 32 detents (clicks)
  • Push-button function
  • Customizable capacitive material
  • Supported by the maXTouch MK touchscreen controller variants
Microchip Panasonic Magic Knob Technology

Evaluation Kits


The two following standard development kits include the appropriate touch panel and touch controller to evaluate the KoD technology.

NOTE: The knob must be sourced separately.

  • OGS touch panel kit including development board with USB bridge
  • Part number EV13B92A (ATMXT3072M1 Evaluation Kit) for automotive applications using a 15.6” touchscreen
  • Part number ATEVK-MXT2952TD-A for industrial applications using a 15.6” touchscreen
  • Touch panels are compatible with BNL Bearing and MPMK reference designs
  • maXTouch technology firmware must be upgraded to the appropriate version to go with the product variant you are using
OGS Touch Panel Kit Including Development Board With USB Bridge

Need Some Help?


We are here to support you. Contact our client success team to get answers to your questions about the maXTouch Knob on Display family of touchscreen controllers.











Contact Us for Support

Live Chat

Need Help?

Privacy Policy